Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Tescom-P-adme

TESCOM™ Anderson Greenwood Instrumentation ADME Distribution Differential Pressure Manifolds

Product Description

Air distribution manifolds with a single inlet connection and a range in number of side outlets from 4 to 20, incorporating either ball valves or miniature needle valves

Особенности

  • Compact design enables lower installation costs and fewer potential leak points.
  • Choice of ball valves or miniature needle valves with soft or hard seats.
  • Secure mounting suitable for panels, walls and 2” (50 mm) NB pipe stand.
  • ¾” NPT threaded inlet (as standard) or optional flanged.
  • Drain valve fitted as standard - opposite end of manifold body to inlet.
  • Equally-spaced outlets as standard.

Документация и чертежи