Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Tescom-P-p62

TESCOM™ Anderson Greenwood Instrumentation Model P62 Primary Isolation

Product Description

An integral one-piece block and bleed root valve assembly for primary isolation of pressure take-offs, with screwed or welded connections

Особенности

  • One-piece forged body combines a compact design with strength and reduced potential leak paths compared to conventional designs.
  • Threaded or welded inlet connection allows direct connection to a pressure vessel without the need for a flanged connection.
  • Camlock safety feature on threaded outlet connections prevents accidental loosening in service.
  • Primary isolation ball valve is precision machined and super finished for high performance pressure and temperature ratings. Designed to be fire safe and anti-static.
  • Heavy duty needle type globe valve, graphite packed as standard, ensuring bubble-tight shut-off on venting port.
  • Firesafe design to meet API 607, BS6755 Part 2 (optional).

Документация и чертежи