Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Tescom-P-dpm

TESCOM™ Anderson Greenwood Instrumentation Model DPM Differential Pressure Manifold

Product Description

Rack or panel-mounted 5 valve manifold to ASME B31.1 or B31.3 which meets MSS SP-105 for pressures to 6000 psig (414 barg), Class 2500

Особенности

  • Remote mounting compact design requires minimum space for operation and installation with fewer potential leak points.
  • Two block valves, one equalizer valve and two vent/test valves in a compact unit.
  • Cost savings when manifolding the valves by eliminating several parts used in conventional methods of ‘piping up’.
  • Free-swivelling ball end stem ensures perfect alignment, providing repetitive bubble-tight shutoff and long life.
  • PTFE or graphite packing below stem threads prevents lubricant washout and thread corrosion.
  • Back seat stem prevents blowout or accidental removal.
  • Threaded ¼” NPT vent ports allow vent to be piped away safely. Supplied plugged as standard.
  • Standard pipe bracket bolts directly to the manifold providing a rigid support for the transmitter. Instrument can be removed easily for service or repair.

Документация и чертежи