Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Tescom-P-44-1300

TESCOM™ 44-1300 Series Pressure Regulator Valve

Product Description

44-1300 Series is a high pressure, high flow pressure reducing regulator that offers a venting and balanced valve design. The 44-1300 Series provides Cv = 0.8 and 2.0. Dome and air load options are available. Ideal for use in commercial diving - breathing air, special gas mix regulation hard suit diving and high pressure tube trailer gas reduction.

Maximum Inlet Pressure
Stainless Steel Body: 4500 psig / 310 bar, 6000 psig / 414 bar available
Brass Body: 3750 psig / 260 bar, 5000 psig / 345 bar available
Outlet Pressure Ranges
0-300, 0-600, 0-1000 and 0-1500 psig / 0-20.7, 0-41.4, 0-69.0 and 0-103 bar
0-2500 psig / 0-172 bar available
Body Material
Brass, 303 or 316 Stainless Steel
Seat Material
Main Valve: CTFE (Except: 44-13X2-XXX2, Teflon®)
Vent Valve
Teflon®: 300 and 600 psig / 20.7 and 41.4 bar outlet
CTFE: 1000 and 1500 psig / 69.0 and 103 bar outlet
O-Rings
Viton-A®
Back-up Rings
Teflon®
Gaskets
CTFE
Remaining Parts
300 Series Stainless Steel, 17-4, 17-7 Stainless Steel, Teflon® and Brass
Port Size & Type
1/2, 3/4
SAE, NPTF, MS33649, BSPP
1/2, 1
Flange
Operating Temperature
-15°F to 220°F / -26°C to 104°C
Flow Capacity
1/4 Main Valve: Cv = 0.8
3/8 Main Valve: Cv = 2.0
Load Type
Spring, Dome, Air
Weight (without gauges)
6.25 lbs / 2.8 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Особенности

  • Large piston sensor gives excellent sensitivity
  • Balanced valve design ensures stable downstream pressure
  • Large handknob provides fast low-torque pressure settings
  • Venting is standard
  • Available with gauge ports
  • Dome and air loaded models are available (non-venting only)
  • Flanged end connections available

Документация и чертежи