Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Tescom-P-70-2000

TESCOM™ 70-2000 Series Remote Motor Actuator

Product Description

70-2000 Series motorized actuator is designed for any application requiring remotely controlled, electronically operated, pressure reducing / backpressure regulators. Ideal for use in test equipment, remote actuation and oil path control.

Weight (with Regulator Mounted)
26-1000 (Brass & Stainless Steel): 8 lbs / 3.6 kg
26-1000 (Aluminum): 6 lbs / 2.7 kg
26-1600 (Stainless Steel): 6 lbs / 2.7 kg
26-1600 (Aluminum): 5 lbs / 2.3 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Особенности

  • Adjust regulator to any setpoint by remote control, eliminating the need for operator in pressure area
  • Compatible with several TESCOM pressure reducing and backpressure regulators in many applications
  • Limit switches provide operating range and prevent overtravel
  • Variable speed control
  • Replaceable fuse protection
  • Easily mounted on regulator
  • Hazloc enclosure is available

Документация и чертежи