Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Bettis-P-PHI

Bettis PressureGuard Hydraulic Wellhead Protection System

Product Description

The PressureGuard Wellhead Protection System is an hydraulic ESD system designed for reliable valve shutdown on production wellheads and Christmas trees.

Особенности

  • Adaptable for use with SCADA systems
  • Provides reliable valve operation when external power source is undependable or unavailable
  • Adaptable to quarter-turn or linear operated valves
  • Modular design for easy maintenance
Power Source
Hydraulic
Product Type
Accessories
Actuation
Linear
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off
Valve Type
Gate

Документация и чертежи