Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Asco-P-588

ASCO™ Series 588 Stationary Oxygen Concentrator Manifold

Product Description

The ASCO Series 588 Stationary Oxygen Concentrator Manifold is designed to control the flow of air on medical devices, using two general service solenoid valves. This turnkey solution has a small and lightweight design and allows users to easily integrate this into the fluidic path of their device. Its barbed port design makes it easy to connect the needed tubing and reduces the assembly time for the medical device, improving speed to market.

Fluids
Air or Inert Gases
Seal Materials
EPDM and FKM
Manifold Body
PBT
Response Time
~30ms Energize, ~60ms De-energize
Connection
Lead wires
Standard Voltages
12 VDC (+/- 10%)
Power Rating
1.0 W

Особенности

  • Turnkey solution allows fast speed-to-market
  • Low power demand
  • High reliability
  • Small, lightweight architecture

Документация и чертежи