Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Tescom-P-44-3200

TESCOM™ 44-3200 Series Single Stage Gas Regulator

Product Description

44-3200 Series is a compact, high flow, high purity single-stage regulator for specialty, flammable and industrial gas flows of 5-50 SCFM / 141-1415 SLPM. Diffusion-resistant metal diaphragm seal ensures gas purity and integrity. Ideal for laboratory and point-of-use gas systems, laser assist and resonator gases, glove box and isolators.

Maximum Inlet Pressure
500, 3000 psig / 34.5, 207 bar
Outlet Pressure Ranges
0-25, 0-50, 0-100, 0-150 psig / 0-1.7, 0-3.4, 0-6.9, 0-10.3, 0-13.8 bar
Body Material
Brass, 316 Stainless Steel
Seat Material
3000 psig / 207 bar inlet: CTFE
500 psig / 34.5 bar inlet: Teflon®
Bonnet
300 Series Stainless Steel
Diaphragm
316 Stainless Steel, Elgiloy®
Seal
Teflon®
Seat Retainer
Nitronic 60
Remaining Parts
316 Stainless Steel
Port Size & Type
3/8, 1/2
NPTF
1/2, 1
Flange
Operating Temperature
-40°F to 140°F / -40°C to 60°C
Flow Capacity
Cv = 1.0, 1.8 (Optional)
Load Type
Spring
Weight (without gauges)
3.5 lbs / 1.6 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Особенности

  • True metal-to-metal diaphragm seal to minimize diffusion
  • Five outlet pressure ranges are available
  • Gauge ports are standard
  • Optional high flow model (Cv = 1.8) is available
  • Panel mounting is optional
  • Non-venting is standard
  • Flanged end connections available
  • Non-venting is standard

Документация и чертежи