Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Fisher-P-P590

Fisher™ P590 Series Filters

Product Description

Fisher P590 Series filters are designed to remove dirt, scale or other solid substances from gases just upstream from pilot supply lines for air or gas pressure regulators.

P590 Series filters come with either aluminum or brass bodies and cellulose or aluminum/brass filter elements. Type P593-1 is also available with a NACE option

Особенности

  • Compact Design
  • Install in any Position
  • Economical
Body Sizes and End Connection Style
Connections: 1/4 NPT
Length: 3-1/4-inches / 83 mm
Maximum Working Pressure
Type P594-1 with Brass Body: 1400 psig / 96,6 bar
Type P593-1 with Aluminum Body: 600 psig / 41,4 bar

Документация и чертежи