Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Fisher-P-R130

Fisher™ Type R130 Changeover Manifold Assemblies Regulator

Product Description

Type R130 changeover manifold assemblies are composed of two Type 67C regulators and a special 0 to 60 psig / 0 to 4,1 bar pressure gauge, the Type R130-20 delivers a 45 psig / 3,1 bar outlet pressure on supply and 30 psig / 2,1 bar on reserve. The gauge, which serves as the changeover indicator, is painted red from 0 to 35 psig / 0 to 2,4 bar. When the dial reads in the 0 to 35 psig / 0 to 2,4 bar range, it indicates that the manifold has switched from the supply to the reserve cylinder.

Особенности

  • Compact
  • High Stability
Body Size
1/4 NPT
Maximum Inlet Pressure
250 psig / 17,2 bar
Maximum Emergency Outlet Pressure
50 psig / 3.4 bar over the outlet pressure setting or 100 psig / 6.9 bar, whichever is greater
Standard Outlet Setting
Supply: 45 psig / 3,1 bar
Reserve: 30 psig / 2,1 bar
Temperature Capabilities
-20° to 160°F / -29° to 71°C

Документация и чертежи