Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
AVENTICS-P-SH

AVENTICS™ Series SH Linear Slide

Product Description

The AVENTICS Series SH guided linear slide is a motion device capable of heavy loads and moderately long strokes. It is interchangeable with competitive heavy-duty slides. The SH Series is suitable for analytical and diagnostic instrument, automotive, bottling, and commercial kitchen and laundry equipment applications.

Продукты

Search
1–3 из 3 результатов для Products
:
Bore
5/16", 9/16", 3/4", 1-1/16", 1-1/2", 2", 2-1/2", 3"
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
24" Max (standard)
Max Operating Pressure
250 psi (air)

Особенности

  • Stainless steel cylinder body and rods for corrosion resistance
  • Alignment coupler with 360 degrees of float eliminates cylinder side loading
  • Hardened steel guide shafts with large diameters for increased load capability
  • Precision bearings sealed with rod wipers are maintenance free and provide self-alignment, self-lubrication, and low friction
  • End of stroke adjustment and sensing detection options are available

Документация и чертежи