TESCOM™ High Pressure Panel Regulator

Product Description

High Pressure Panel is a central gas supply unit for the pressure control of analytical gases in laboratory facilities. The use of contact gauges allows the monitoring of the filling pressure of gas cylinders. This product is ideal for high pressure central gas supply for the distribution of gases in laboratory applications and suitable for ECD (Electronic Capture Detector) applications.

Fluid Media
For non corrosive gases and mixtures up to high purity of 6.0 (99.9999 Vol%).
Pressure Rating
Maximum Inlet Pressure:
2900 psig / 200 bar
4350 psig / 300 bar
Outlet Pressure Range
2175 psig / 150 bar
Material
Chrome plated Brass or Stainless Steel
Operating Temperature
-4°F to 158°F / -20°C to 70°C
Flow Capacity
Cv = 0.06
Weight
9.26 lbs / 4.2 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Особенности

  • For very high work pressures up to 2175 psig / 150 bar
  • Inlet section with purge valve, purging with process or inert gas
  • Easy to use and safe operation (includes relief valve)
  • Few connections and minimized internal volume due to the integrated design of valves and pressure regulators in one body
  • Quick and simple installation
  • Small dimensions
  • Stainless Steel mounting plate for corrosive environment
  • High pressure, explosion proof contact gauge is available