Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Tescom-P-h1-lg

TESCOM™ Anderson Greenwood Instrumentation H1 Hand Valves (large)

Product Description

Large bore, ⅜” (9.5 mm) diameter orifice, general purpose soft-seated hand valve for pressures to 6000 psig (414 barg)

Особенности

  • Soft seat replaceable valve operates in dirty service with repetitive bubble-tight shutoff.
  • Packing below threads prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
  • Dust cover protects stem from lubricant contamination.
  • Safety back seating prevents stem blowout or accidental removal and provides a metal-to-metal secondary stem seal while in the fully open position.
  • ENC plated 316 SS stem prevents galling or freezing of stem threads. CS valves use a 303 SS stem for 'hard-to-soft' contact, to prevent galling.
  • Rolled stem and bonnet threads provide additional strength.
  • Mirror stem finish in the packing area provides smooth operation and extends packing life.
  • Straight-through flow path means high flow capacity, bi-directional flow and rodding capabilities.
  • Metal-to-metal body-to-bonnet seal in constant compression prevents bonnet thread corrosion, eliminates possible tensile breakage and gives a reliable seal point.

Документация и чертежи