Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Vanessa-P-P000358

Vanessa Series 30,000 Cryogenic Triple Offset Valve

Product Description

The Vanessa Series 30,000 Cryogenic Triple Offset Valve is a virtually maintenance-free valve with tightness, operability and torque demand unaffected by cryogenic conditions and severe temperature fluctuations.

Особенности

  • Non-rubbing 90-degree rotation and metal-to-metal torque seating provide bi-directional zero leakage tightness to ISO 5208, EN 12266-1 and API 598.
  • Bolted extended bonnet protects packing from cryogenic service temperatures.
  • Forged one-piece Nitronic® 50 metal seal ring ensures high corrosion resistance and keeps important mechanical features at low temperatures.
  • Buttweld top entry design allows access without removing the valve body from the line.
  • Stellite® grade 21 overlay seats are maintenance-free.
  • Robust and fire-resistant all-metal construction.
  • Spot-faced flanges ensure maximum joint-to-pipe integrity.
  • Robust one-piece shaft designed to transfer/maintain torque efficiently.
  • Two-piece packing gland and graphite packing minimize external emission risk.
  • Key secured shaft-to-disc connection for maximum shaft integrity.
  • Heavy duty bearings withstand high pressure loads and wear.
  • Braided graphite bearing protectors prevent dirt intrusion, ensuring constant running torque and valve operability.
Размеры
DN 80 - 1800 (NPS 3 - 72)
Номинальное давление
ASME класс 150 - 900; EN PN 10 - 160
Диапазон температуры
от -254°C до +250°C (от -425°F до +482°F)
Стандарты проектирования
API 609 и EN 593; ASME B16.34 и EN 12516
Стандарты фланцев
ASME B16.5/ASME B16.47; EN 1092-1
Межфланцевое расстояние
ISO 5752; EN 558; ASME B16.10; API 609
Межфланцевое расстояние
ISO 5752; EN 558; ASME B16.10; API 609
Торцы под стыковую сварку
ASME B16.25; EN 12627
Верхние входные торцы под стыковую сварку
Стандарт Vanessa
Valve Size
NPS 10 / DN 250, NPS 12 / DN 300, NPS 14 / DN 350, NPS 16 / DN 400, NPS 18 / DN 450, NPS 20 / DN 500, NPS 24 / DN 600, NPS 3 / DN 80
Valve Size Standard
DN, NPS
Valve Type
Triple Offset Valve

Документация и чертежи