Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Tescom-P-ga-hp-gauge-adapter

TESCOM™ Anderson Greenwood Instrumentation Series GA­HP Gauge Adaptor

Product Description

A swivel gauge adaptor designed for use with any gauge valve to increase site versatility by allowing the positioning of pressure gauges in any direction through 360°. Suitable for pressures up to 10000 psig (690 barg)

Особенности

  • Versatile design with a variety of sizes and thread types gives complete design flexibility.
  • Choice of body materials in SS and Monel for a wide range of applications.
  • Gauge positioning enables easy viewing of the gauge in any direction through 360°.
  • Meets high pressure applications up to 10000 psig (690 barg).
  • Trim available to meet NACE MR0175.

Документация и чертежи