Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Emerson-P-RiskFrame Modeler Software

RiskFrame™ Modeler Software

Product Description

Emerson's (formerly GeoFields) RiskFrame™ Modeler Software integrates high volumes of data from across the enterprise into a customizable risk-modeling environment, enabling pipeline operators to more accurately quantify risk and subsequently prioritize actions to mitigate it. Proven to meet rigid regulatory requirements, this advanced solution gives users the ability to understand and defend the risk modeling process by providing transparency and justification of the risk results. It enables users to easily create complex risk algorithms using modular threat and consequence models. Risk scores are automatically generated for each dynamic segment along the pipeline, ensuring the highest level of resolution into the risk results. RiskFrame Modeler Software also provides an interface allowing the user to combine business logic, engineering best practices, operational expertise, and asset management strategies into objective, documented, and repeatable assessment models to ensure the most comprehensive and reliable results.

Особенности

  • RiskFrame Modeler support PODS 5.1+ and Esri® ArcGIS Pipeline Referencing models, including UPDM and PODS 7.
  • RiskFrame Modeler Software stands on top of an operator’s enterprise database of defined tabular and spatial data sets yet works in combination with existing data to create the most robust risk dataset.
  • The software incorporates a spatial processing tool to translate spatial feature classes into tables that become part of the same data library utilized throughout the organization.
  • Rather than manage multiple copies of data or systems of record, all new data is incorporated into the enterprise database for seamless integration into the existing risk model.
  • Built-in data processing translates spatial feature classes into feature tables to be combined with other tabular data to evaluate pipeline risk.
  • The software uses a project concept to manage how models proceed, with model filters applied that restrict an analysis to certain lines or systems.
  • Once a model is run, a project archive is updated with the results of that particular pass, with archived reports stored at the enterprise level for easy retrieval and review.
  • The net effect of any proposed change(s) in source data state can be modeled for any factor or formula within a risk model without editing the model or committing any actual changes.
  • By running multiple scenarios, the software quantifies changes to threat or risk levels, allowing better risk and expense mitigation by providing objective justification for the optimal remediation activity.
  • The What-If Scenario Report displays both the original and potential model result records side-by-side, enabling users to directly measure the sensitivity of the risk model to integrity management practices.
  • Any factor formula within the risk model can be displayed, identified, sorted, symbolized, labeled, and exported, allowing an engineer to gain valuable knowledge of the spatial risk results without being a GIS expert.
  • Multiple reporting options allow users to extract and review data to develop risk and mitigation plans, with results shared for mapping and online analysis.

Документация и чертежи