Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Emerson-P-plantweb-metrology

Plantweb Advisor for Metrology

Product Description

Plantweb Advisor for Metrology is Emerson’s new modular analytics platform, providing a suite of functions and flexibility that are unprecedented within the measurement world today. This software empowers you to understand the health and risks of your measurement products and systems. With Plantweb Advisor for Metrology, you can save time and money by utilizing its remote monitoring features, health assessment dashboards, and more.

Operating System
Microsoft Windows Server 2016 & Server 2019 (64-bit)
Communication Protocols
OPC, Modbus® TCP, Modbus® RTU
Modules
  • Ultrasonic Meter Diagnostic
  • Coriolis Smart Meter Verification
  • Gas Chromatograph Diagnostics
  • Calculation Verification
  • Prognosis Differential Pressure
  • Meter Factor Trending
  • System Uncertainty
  • Mismeasurement Calculation
  • Device and Calibration Manager

Особенности

  • Remote monitoring reduces the amount of time personnel have to be at risk
  • Health assessment dashboards provide confidence of the measurement data
  • Data reconciliation is made easier with access to verified data
  • System reliability is improved with access to predictive diagnostics
  • Contractual obligations can be met with streamlined data validation
  • Uncertainty is reduced by utilizing advanced system diagnostics to rapidly detect and correct issues

Документация и чертежи