Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Tescom-P-A27M

TESCOM™ Anderson Greenwood Instrumentation Series A27M Instrument Isolation Gauge Block

Product Description

An isolate/vent gauge block for pressure gauges/instruments with screwed connections.

Materials
AISI 316 SS
Connections Instrument
Threaded adaptor
Process
1/2" monoflange to ANSI B16.5
Vent
G1/4" parallel threaded
Pressure (max)
413 bar at 38°C
Temperature (max)
+200 °C (+392 °F)

Особенности

  • Gauge adaptor allows instrument to be positioned anywhere in a 360° arc.
  • Compact design provides lower installation costs and fewer potential leak points.
  • Vent valve fitted with anti-tamper facility.
  • Integral syphon available on instrument connection.

Документация и чертежи