Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
AVENTICS-P-Marex-TSS

AVENTICS™ Marex Marine Tank Sounding System (TSS)

Product Description

Marex TSS bubble- type tank sounding systems use compressed air to measure the level in ship tanks containing Marine Diesel Oil (MDO), (sea) water, black, gray or bilge water, potable water, or other liquids. This type of level measurement combines the fundamentals of AVENTICS technology with modern efficiency and control. This offers advantages in purchase and operating costs, reliability, and cleanliness. The range extends from small systems for a few tanks to electro-pneumatic solutions with integrated butterfly valve control, electronic data interface, and touchscreen operation and monitoring.

Working pressure
7 bar
Protection class
IP 45/IP 65
Ambient temperature range
-15 to 65°C (5 to 149°F)
Standard cabinet size
1200* x 1200 *x 400 mm

Особенности

  • Customizable, flexible system
  • Reliable, pollution-free operation
  • Suitable for fresh water measuring
  • Fully pneumatic or electro-pneumatic with electronic data interface
  • Optional display and touchscreen operation
  • Automatic purging function

Документация и чертежи