Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Bettis-P-SWB

Bettis Switching Relay

Product Description

Pneumatic/hydraulic poppet style switching devices that can be manual or pilot operated. Used with high or low pressure control applications.

Особенности

  • Pneumatic/hydraulic poppet style switching devices
  • Manual or pilot operated
Product Type
Actuator Accessories
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off, ESD
Valve Type
Ball, Butterfly, Plug, triple offset

Документация и чертежи