Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Bettis-RTS CL

(Discontinued Product) Bettis RTS CL Compact Linear Electric Valve Actuator

Product Description

Replaced with Bettis RTS CM Series
A non-intrusive intelligent compact linear electric actuator for ON/OFF and Process control applications. The robust and compact design offers continuous modulation with configurable speed options that are widely used on valves for oil & gas, power, chemical, HVAC, and water and wastewater industries.

Características

  • Compact & Light weight with corrosion protection
  • Intelligent and non-intrusive
  • On/Off (S2) and Continuous modulation (S9)
  • Upto 25KN and 100mm stroke
  • Adjustable speed (2sec±54 sec)
  • Brushless DC motor technology
  • Rotatable in 90 degree steps with remote mounting option
  • Local User Interface with wireless Bluetooth® control capability for configuration, monitoring and diagnostics
  • User application available for Android devices
Power Source
Electric
Product Type
Linear Electric Actuator
Actuation
Electric
Certifications
ATEX, IECEx ,UL ,CSA
Control Type
On/Off, Continuous Modulation
Valve Type
Ball, Butterfly, Plug, Dampers, Globe
Torque/Thrust
Maximum thrust: 25 kN and maximum modulating force: 15 kN

Documentação e desenhos