Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Asco-P-DPT P151

ASCO™ DPT P151 Controller

Product Description

The ASCO Series DPT P151 is a modular control system designed specifically to provide efficient and reliable pulse-jet filter cleaning control that helps to optimize the performance and uptime of filtration and dust collector systems. Application-specific control algorithms combined with advanced electronics enables the P151 controller to maintain stable differential pressure and dust extraction velocity, ensuring consistent cleaning performance and reduced energy use. The P151 also integrates measurement and analysis of differential pressure, particulate, header pressure, pulse counts and run time. This enables detection of problematic pulse diaphragms, solenoids and filter leaks. Condition monitoring and actionable diagnostics help to reduce maintenance rounds and costs, automate regulatory operations and maintenance inspection requirements, and prevent unforeseen downtime.

Communication
Fieldbus, Ethernet, No communication
Function
Single row pulsing, Multi-row pulsing, Basic data logging, Internal Data Historian with redundancy
Number of pulse valve controlled
0~96, 96~192
Area Classification
General purpose, Hazardous location Class II, Hazardous location Class I

Características

  • Basic and PLUS models offer a wide range of features to suit application and budget needs.
  • Controller modularity enables a range of configurations for small cartridge collectors to large multi-compartment baghouses.
  • Extensive filter pulsejet cleaning control modes, including easily selectable pulsing patterns and a full range of basic timing modes (continuous, hi/lo, single cycle, cycle down, etc.).
  • Maintains proper filter cake, lowers particulate emissions and extends filter life
  • Advanced processor/display
  • Discrete input control modes to integrate with manual switches or PLCs with simple discrete control.
  • Airflow, fan amps, temperature, level and other inputs and control functions (dampers, VFDs, airlocks, etc.) can be added for further enhancements.
  • Connectivity to a broad range of digital communications (Ethernet/IP, Modbus, PROFIBUS, PROFINET, DeviceNet, ControlNet, CanOpen, Ethernet).

Documentação e desenhos