Sempell-P-P000340

Válvula de comporta de alta pressão Sempell

Product Description

As válvulas de alta pressão em aço forjado fornecem a solução ideal para condições difíceis de serviço, como temperaturas e pressões elevadas.

ped

Características

  • High quality forged materials to guarantee a superior performance and to sensibly decrease operating costs and delivery times.
  • Valve design in accordance with ASME B16.34, API 600, ISO, DIN, TRD, VGB, TRB, PED standards.
  • Applicable for high pressure ratings (PN 720) and for temperature up to 650°C.
  • In full compliance with the Health, Safety and Environment requirements to avoid any risk of fugitive emissions.
  • Conforms with the European Pressure Equipment Directive n°2014/68/EU (CE mark 100% compliance).
  • Extraordinary tightness obtained by a specific gasket design and packing in pure graphite.
  • Technologically advanced pressure seal bonnet design is offered as standard to ensure a perfect body-bonnet tightness and to facilitate any maintenance operation.
  • Standard configuration: flexible split wedge. The wedge guide is welding-free as integral to the valve body.
  • Parallel slide configuration available upon request.
  • Special constructions and materials available to suit customers’ request.
  • Stellite Gr.6 overlay on seats and wedge or disc; 13% Chrome on backseat.
  • Valves are offered as standard with manual operators (Hand wheel or bevel gear depending on size). Actuated options such as electric, pneumatic or hydraulic are available.
Certificações
CE, ASME B31.1, registro de caldeira indiano, PED
Ligação de extremidade
Solda de topo
Aplicação
Turbinas a vapor, distribuidores de vapor, HRSG, bombas, blocos de válvulas, temperatura alta, serviços gerais, instalações complementares da planta
Design do corpo
Padrão curto, padrão longo
Material
Liga, aço carbono, aço inoxidável, aço, metal
Temperatura operacional
Temperatura alta
Classe de pressão
ASME, PN
Tipo de conexão de processo
BWE
Tipo de sede/selo
Metal a metal, deslizamento paralelo, cunha
Classe de corte
Classe V (FCI 70-2)
Padrões
ASME B16.34
Tamanho da válvula
5 pol., 6 pol. (DN150) e maior, NPS 2 / DN 50, NPS 3 / DN 80, NPS 4 / DN 100, NPS 2-1/2 / DN 65, NPS 6 / DN 150
Padrão do tamanho da válvula
DN, NPS
Tipo de válvula
Comporta
Meio
Água quente, vapor, água

Documentação e desenhos