Rosemount-RF-8732MEIPM

Modbus Rosemount™ 8712EM/8732EM/8750W para MÓDULO ETHERNET/IP COM D-9 PARA CABO RS485

Product Description

Número da peça: RF-8732MEIPM

Compatibilidade
Rosemount 8750W Medidores de vazão magnéticos para aplicações de abastecimento de água
Rosemount 8732E Transmissor de medidor de vazão magnético de montagem em campo
Rosemount 8712E Transmissor de medidor de vazão magnético
Protection class
IP20
Dimensions
4.72” × 2.95” × 1.06”
L×W×H (120mm × 75mm × 27mm)
Power Supply
24 V ±10%
Power Consumption
Maximum: 280 mA on 24 V
Typical: 100 mA
Compatibility
Rosemount 8732E Field Mount
Transmitter with Rosemount 8705, 8711, and 8721 sensors; 8750W Utility Flow Meter System
Certifications
Fully ODVA Certified

Características

  • Pre-configured to deliver simple, fast EtherNet/IP system integration
  • Streamline operations with a convenient web interface for flow meter configuration, management and maintenance
  • Increase productivity and process insight with control system access
  • Cut costs with no input cards or high-speed counter cards required
  • Easily install and use with intuitive design and plug-and-play simplicity
  • Browser-based configuration and administration for access to full meter configuration settings
  • Enhance maintenance practices with diagnostic parameters, alerts and tools

Documentação e desenhos