Este produto foi descontinuado. Os documentos e desenhos relevantes estão listados abaixo.
Entre em contato com seu representante Emerson local para resolver suas necessidades de medição.
Manual Supplement: HART to Modbus Converter (HMC) Installation Instruction | Rosemount
Manual Supplement: Rosemount 5300 and 5400 Series Terminal Compartment Spare Part Instruction
Manual Supplement: Rosemount 5300/5400 Series with HART to Modbus Converter
Manual: Rosemount 5400 Level Transmitter Two-Wire Non-Contacting Radar
Manual: Rosemount 5400 Series Superior Performance Two-Wire Non-Contacting Radar Level Transmitter
Manual: Rosemount Process Radar in Refining Applications-Best Practices for Installation and Commissioning
Quick Start Guide: Rosemount 5400 Series Cone Antenna with Threaded Connection
Quick Start Guide: Rosemount 5400 with Parabolic Antenna
Type 1 Drawing: Rosemount 5400 Series Mechanical Installation, Bridle Applications, 2D PDF
Type 1 Drawing: Rosemount 5400 Series Mechanical Installation, Nozzle Applications, 2D PDF
Type 1 Drawing: Rosemount 5400 Series Mechanical Installation, Pipe Applications, 2D PDF
Type 1 Drawing: Rosemount 5400 Series Mechanical Installation, Rod Antenna Application, 2D PDF
Type 1 Drawing: Rosemount 5400 Series Mechanical Installation, Special Alloys Application, 2D PDF
Type 1 Drawing: Rosemount 5400 Series Mechanical Installation, Special Alloys Bridle Application, 2D PDF
Type 1 Drawing: Rosemount 5400 Series Mechanical Installation, Special Alloys Pipe Application, 2D PDF
Type 1 Drawing: Rosemount 5400 Series Mechanical Installation, Threaded Connection, 2D PDF
Type 1 Drawing: Rosemount 5400 Series Mechanical Installation, new design Process Seal Application, 2D PDF
Type 1 Drawing: Rosemount 5400 Series Mechanical Installation, old design Process Seal Application, 2D PDF
Type 1 Drawing: Rosemount 5401 Low Frequency Radar Level Transmitter, 2D DXF
Type 1 Drawing: Rosemount 5401 Low Frequency Radar Level Transmitter, 2D PDF
Type 1 Drawing: Rosemount 5401 Low Frequency Radar Level Transmitter, 3D SAT
Type 1 Drawing: Rosemount 5402 High Frequency Radar Level Transmitter, 2D DXF
Type 1 Drawing: Rosemount 5402 High Frequency Radar Level Transmitter, 2D PDF
Type 1 Drawing: Rosemount 5402 High Frequency Radar Level Transmitter, 3D SAT
Guía de inicio rápido: Rosemount 5400 Transmisor de nivel Instrucciones de montaje para la antena parabólica
Guía de inicio rápido: Rosemount serie 5400 Antena cónica con conexión roscada
Guía de inicio rápido: Rosemount serie 5400 Transmisor de nivel por radar sin contacto, de dos hilos y con las mejores prestaciones
Guida rapida: Rosemount 5400 Trasmettitore di livello Istruzioni di montaggio per antenna parabolica
Guida rapida: Rosemount serie 5400 Antenna a cono con connessione filettata
Guida rapida: Rosemount serie 5400 Trasmettitore di livello radar senza contatto a due fili ad alte prestazioni
Snelstartgids: Rosemount 5400 Series, Hoogpresterende contactloze tweedraads radarniveautransmitter
Snelstartgids: Rosemount® 5400 Series Kegelantenne met geschroefde aansluiting
Snelstartgids: Rosemount™ 5400 niveautransmitter Montage-instructies voor de paraboolantenne
Instrukcja obsługi: Precyzyjny, dwuprzewodowy, bezkontaktowy radarowy przetwornik poziomu|Rosemount
Instrukcja obsługi: Przetwornik poziomu Rosemount™ 5400 Instrukcje montażu anteny parabolicznej
Instrukcja obsługi: Rosemount seria 5400 Dwuprzewodowy przetwornik radarowy
Guia de início rápido: Rosemount 5400 Série Antena de cone com ligação roscada
Guia de início rápido: Rosemount 5400 Transmissor de Nível Instruções de montagem para a antena parabólica
Guia de início rápido: Rosemount 5400 Transmissor de nível Instruções de montagem para a antena parabólica
Guia de início rápido: Rosemount 5400 Transmissor de nível Radar sem contato
Guia de início rápido: Rosemount Série 5400 Transmissor de Nível de Radar Sem Contacto de Dois Fios de Desempenho Superior
Guia: Rosemount Série 5400 Transmissor de nível de radar de dois fios
Ghid rapid de punere in functiune: Seria Rosemount 5400 Traductor de nivel cu 2 fire, de tip radar, fără contact şi de înaltă performanţă
Ghid rapid de punere in functiune: Traductor de nivel Rosemount™ 5400 Instrucţiuni de montare pentru antena parabolică
Краткое руководство по установке: Датчик уровня Rosemount™ 5400 Инструкции по монтажу параболической антенны
Краткое руководство по установке: Уровнемер 5400 Двухпроводные бесконтактные радарные уровнемеры|Rosemount
Руководство по эксплуатации: Радарные уровнемеры Rosemount для иcпoлзoвaния нa HП3
Ao selecionar um novo país/região, o(s) produto(s) podem estar indisponíveis e os itens em seu carrinho de compras serão removidos. Contate-nos para obter assistência.
O(s) produto(s) no seu carrinho talvez não estejam disponíveis no país selecionado e serão removidos do seu carrinho se escolher o botão "SELECIONAR" abaixo. Por favor,contate-nosse você precisar de assistência ao comprar este produto em outro país.