Neotecha-P-P000268

Válvulas de amostragem Neotecha modelo Sapro

Product Description

Válvula de amostragem Sapro HT para amostragem representativa sem interrupção do processo e adequada para aplicações de alta temperatura de até 350 °C (662 °F)

ped

Características

  • The High Temperature sampling valve assures a ‘true representative sample’ every time without process interruption because it is installed directly into a process pipeline.
  • The operation of the sampling valve is simple and safe and designed for temperatures up to 350°C continuously.
  • A bellow sealed primary spindle seal.
  • Standard provided with leak detection ports.
  • Available in wafer and flanged body style.
  • Low cost of ownership due to the ease of assembly and disassembly for cleaning and maintenance.
  • A hard faced knife edge seating surface Stellite-21 to cut through process impurities.
  • Smooth operation due to an axial needle bearing.
  • Standard bottle adaptor provided with ISO GL 45 thread and G ⅛” vent connection. Customer bottle threads are available on request.
  • Optional safety cabinet and bottle support table.
Certificações
PED
Ligação de extremidade
Wafer
Design do corpo
Padrão curto
Material
Aço inoxidável 316L, liga, Hastelloy
Temperatura operacional
Temperatura alta
Classe de pressão
PN
Tipo de sede/selo
Fole
Padrão do tamanho da válvula
DN
Tipo de válvula
Válvula de instrumentação
Meio
Óleo mineral

Documentação e desenhos