Neotecha-P-P000264

Sistema de amostragem de reator Neotecha modelo PV

Product Description

Um dispositivo de amostragem seguro e confiável para atender às demandas das indústrias química e farmacêutica

ped

Características

  • Extracts a representative sample from a reactor under process conditions without stopping the process or opening the reactor.
  • Safe and simple operation.
  • Sample is transferred pressure less.
  • Different sample volumes are available.
  • All wetted parts are PTFE, PFA, perfluor or glass.
  • Direct mounting of all auxiliary valves via integrated mini mounting flange.
  • If pH metering is required the top flange of the PV unit can be equipped with the required connection.
  • Unit can be connected to a continuous re-circulation pump.
  • Unit can be integrated with vacuum, nitrogen and rinsing supply lines.
  • Liquid product can be added to the reactor via the PV unit.
  • Sample media can be returned to the reactor.
  • No contamination of the atmosphere. Displaced air in the bottle is returned into sight glass.
Certificações
PED
Ligação de extremidade
Flangeada
Material
Teflon, aço inoxidável 316L
Temperatura operacional
Menos que 200 °C
Classe de pressão
PN
Tipo de conexão de processo
150RF, PN16
Padrão do tamanho da válvula
DN
Tipo de válvula
Válvula de instrumentação
Meio
Líquidos/gases agressivos

Documentação e desenhos