Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Neotecha-P-neoseal butterfly valves

Neotecha NeoSeal Lined Butterfly Valves

Product Description

Neotecha NeoSeal PTFE lined butterfly valves are designed according ISO 5752/5 short (EN 558-1/T5) with various corrosion resistant disc materials. These valves are ideally suited for corrosive applications, requiring reliable performance, tight shutoff, constant torque and no maintenance.

Produtos

Search
1-3 de 3 resultados para Products
NeoSeal Lined Valve
Powered Actuator
F89
NeoSeal Lined Valve
Manual Actuator
Material
Ductile Iron
Operating Temperature
Less Than 200 C
Pressure Class
PN
Seat/Seal Type
Lined
Valve Size Standard
DN
Valve Type
Butterfly

Características

  • The pressure to keep the two sealing surfaces of the stem seal together is provided by an upper and lower set of Belleville springs resulting in a superior stem seal, which is TA-Luft / VDI 2440 approved.
  • The elastomer back-up pads behind the liner ensure a tight fit around the disc, for a bubble tight shut-off.
  • The liner provides a wide flange sealing surface.
  • A one piece thin disc stem lined with 3 mm molded PFA providing high Kv values.
  • The liner and disc are the only two valve parts in contact with the medium.
  • Primary shaft sealing by preloaded contact between disc and liner hub.
  • Secondary shaft seal by oversizing the shaft diameter in relation to the shaft hole in the liner.
  • The liner and disc are molded and machined to close tolerances to provide:
    • low torque
    • less stress and deformation during opening and closing
  • Vacuum tests with helium with pressures less than 20 Pa absolute (0.2 mbarA).
  • Optional TFM lining available for extremely demanding applications.
  • Integral body locating holes to ensure precise centering of the valve.
  • Actuator flange and stem dimensions acc. ISO 5211.

Documentação e desenhos