Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
KTM-K-figure 180 floating ball valve manual actuator

K-Ball Series 182 Floating Ball Valve with Manual Actuator

Product Description

The K-Ball Figure 182 is a three-piece floating ball valve complete with manual actuator, configurable as a handle or gear operator.

Características

K-Ball Series 182 Floating Ball Valve
  • Design de vedação do eixo duplo
  • Imposto pesado, válvula de três peças
  • ISO 5211 top mounting plate
  • Carbon steel or stainless steel bodies
  • Opções de material da sede disponíveis
  • Design de fixação totalmente incluído
  • Designs de diâmetro total e reduzido
  • Seat material options available.
  • Retirado o eixo e o design antiestático
  • Tightness to EN 12266-1, Rate A and API 598
  • Configuração do Firesafe testada para API 607 7ª edição/ISO 10497:2010
Emerson Manual Actuator
  • ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
  • FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
  • SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
  • CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.

Especificações

K-Ball Series 182 Floating Ball Valve
Design do corpo
Three-Piece
Material
Carbon Steel or Stainless Steel
Temperatura de operação
See data sheet under Documents below
Conexão final
Butt weld, socket weld and threaded
Faixa de pressão
ASME 300 / 600
Tamanho da válvula
DN 8 - 100 (NPS ¼ - 4)
Padrão do tamanho da válvula
DN, NPS
Tipo de válvula
Válvula esférica, válvula esférica flutuante

Documentação e desenhos

K-Ball Series 182 Floating Ball Valve
Emerson Manual Actuator