Keystone-P-P000177

Válvulas borboleta BrewSeal Keystone

Product Description

Válvulas borboleta de sede resiliente DN 40 - 800 de versões com olhais e wafer, otimizadas para a indústria de alimentos e bebidas

ped

Características

  • Top bushing absorbs actuator side thrust loads.
  • Dirtscraper prevents moisture penetrating into the shaft area.
  • Actuator flange acc. ISO 5211.
  • High solid, glossy, silicone free, paint system ensuring excellent corrosion resistance.
  • Body locating holes ease installation and centering between the flanges.
  • Sealed body splits prevent moistures from penetrating behind the seat (up to DN 300).
  • Rounded polished disc edge gives full concentric sealing, lower torques, longer seat life and bubble-tight shut-off.
  • The seat is field replaceable and fully isolates the body and stem from the flow.
  • Primary stem sealing exceeds the pressure rating of the valve and prevents leakage through shaft area to atmosphere.
  • A secondary shaft sealing provides back-up safety.
  • A molded-in O-ring in the seat for flange sealing eliminates the need for gaskets.
  • The thin disc provides the very minimum obstruction to flow (up to DN 300).
Certificações
PED
Ligação de extremidade
Com olhais, wafer
Aplicação
Bebidas, fabricação de cerveja
Material
Ferro fundido, aço inoxidável 316, borracha Epdm, Teflon
Temperatura operacional
Menos de 150 °C
Classe de pressão
PN
Tipo de conexão de processo
PN16
Tipo de sede/selo
Resiliente
Classe de corte
Vazamento zero
Tamanho da válvula
NPS 4 / DN 100, NPS 3 / DN 80, NPS 24 / DN 600, NPS 2-1/2 / DN 65, NPS 2 / DN 50, NPS 18 / DN 450, NPS 16 / DN 400, NPS 6 / DN 150, NPS 20 / DN 500, NPS 10 / DN 250, NPS 1-1/2 / DN 40, NPS 12 / DN 300, NPS 8 / DN 200, NPS 14 / DN 350
Padrão do tamanho da válvula
DN
Tipo de válvula
Borboleta
Meio
Líquidos
Haste
O-ring

Documentação e desenhos