Keystone Series GR Butterfly Valve with Powered Actuator
Product Description
The Keystone Series GR is a general purpose resilient seated butterfly valve available in flanged, lugged or wafer body style complete with powered actuator, configurable by power source, size, function and more.
Aviso
Realizar esta ação pode invalidar sua cotação. Deseja continuar? Continuar converterá seu carrinho de compras em um pedido padrão para que você possa fazer alterações.
Realizar esta ação pode invalidar sua cotação. Deseja continuar? Continuar converterá seu carrinho de compras em um pedido padrão para que você possa fazer alterações.
Wafer and lugged body design with face-to-face dimension, according to EN 558 Series 20 and API 609.
Designed according to EN 593 and API 609.
The seat is field replaceable and fully isolates the body and shaft from the flow.
Primary shaft sealing exceeds the pressure rating of the valve and prevents leakage through shaft area to atmosphere.
A secondary shaft sealing provides back-up safety.
A molded-in O-ring in the seat for flange sealing eliminates the need for gaskets.
Shaft seals prevent moisture penetrating into the shaft area.
The two piece shaft allows for a thin disc and provides minimal obstruction to flow (up to DN 300/ NPS 12).
Rounded polished disc edge gives full concentric sealing, lower torques, longer seat life and drop-tight shut-off.
Body locating holes allow ease of installation and centering between the flanges.
Extended body neck allows for pipe insulation.
Top and bottom shaft bearings for optimized support and minimum friction and decreased torque.
Emerson Powered Actuator
Direct mounting to all Keystone butterfly valves and ball valves.
Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
Double acting and spring return versions available for cost effective and safe operation.
Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Atuador de quarto de volta pneumático Keystone F89
Montagem direta para todas as válvulas borboleta e válvulas esféricas Keystone.
Conexão de válvula compatível com Keystone (imperial e métrico) e ISO 5211
O design de pino e cremalheira duplo anula os carregamentos laterais no eixo do pino, minimizando o desgaste do rolamento e aumentando a vida útil.
Caudal de produto otimizado com fins de curso padrão montados para ajuste da posição da válvula nas posições aberta e fechada (+/- 5� em cada extremidade).
O corpo em alumínio anodizado com revestimento eletrostático em pó (ESPC) fornece proteção durável contra ambientes corrosivos.
Versões de dupla ação e de retorno por mola disponíveis para operação segura e económica.
Até 12 molas individuais oferecem flexibilidade no alcance do torque tanto para válvulas esféricas quanto para borboleta.
O design de mola pré-comprimida e pino de acionamento à prova de rompimento significam manutenção e operação seguras.
O número máximo de produtos que podem ser comparados é 4. Refine sua seleção.
Diálogo de Aviso de inatividadex
Sua sessão está prestes a atingir o tempo limite em razão da inatividade. Clique em OK para estender seu tempo por 30 minutos adicionais.
Este item foi adicionado com sucesso à sua lista.x
Este item foi adicionado com sucesso à sua lista.
Selecione um país/região e idioma
Selecionar um país/região
Selecionar um idioma
O(s) produto(s) no seu carrinho talvez não estejam disponíveis no país selecionado e serão removidos do seu carrinho se escolher o botão "SELECIONAR" abaixo. Por favor,contate-nosse você precisar de assistência ao comprar este produto em outro país.