AVENTICS-G617A42211A0006

AVENTICS™ G617A42211A0006

Product Description

The AVENTICS Series 617 Sentronic LP (Low Power) is a family of highly efficient and cost-effective proportional valves with digital control that is ideal for pressure regulation requirements. It offers a small footprint and easy-to-use modular design. Valve control loop parameters can be optimized for a specific application using complementary Data Acquisition Software (DaS) and a PC connection. The valve offers low power consumption (<4 W), has a quick response time and includes integrated IO-Link communication capabilities.

Body Material
Light Alloy
Product Type
Solenoid Valve
Product Weight
0.49 Kg
Ship Weight
0.49 Kg
Media
Air, Inert Gas
Min - Max Ambient Temperature
0 to 50°C
Min - Max Operating Pressure (Air)
0 to 6 bar
Min - Max Fluid Temperature
0 to 60°C
Ambiente operacional
3/2 Normally Closed
Tipo de porta
G ISO228/1-G BSPP, NPTF, Flange
Stroke Length
CE, EAC, IP65
Flow (Cv)
0.58
Orifice Size
4
Voltage
24 DC
Actuation
Proportional
Wattage
3.8
Coil Class
H
Pipe/Port Size
1/4 "

Características

  • Atuação do solenoide com piloto a ar
  • Mantida a última pressão na perda de energia
  • Controle e comunicação digital
  • Troca fácil dos parâmetros de controle com o Data Acquisition Software
  • Display opcional para ajuste e configuração rápidos
  • Capacidades de comunicação IO-Link integradas
  • Disponíveis versões para serviço de vácuo e de pressão até 145 psi (10 bar)

Documentação e desenhos