AVENTICS-G617A40011A0006

AVENTICS™ G617A40011A0006

Product Description

The AVENTICS Series 617 Sentronic LP (Low Power) is a family of highly efficient and cost-effective proportional valves with digital control that is ideal for pressure regulation requirements. It offers a small footprint and easy-to-use modular design. Valve control loop parameters can be optimized for a specific application using complementary Data Acquisition Software (DaS) and a PC connection. The valve offers low power consumption (<4 W), has a quick response time and includes integrated IO-Link communication capabilities.

Body Material
Light Alloy
Flow (Cv) / Flow (Kv)
0.58 / 0.50
Function
3/2 Normally Closed
Pipe/Port Type & Size
G 1/4 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Proportional
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 6 bar
Product Weight
0.49 kg
Coil Class
H
Min to Max Ambient Temperature
0 - 50 °C
Min to Max Fluid Temperature
0 - 60 °C
Orifice Size
4 mm
Voltage
24 Volts DC
Watt Rating
3.8 W

Características

  • Atuação do solenoide com piloto a ar
  • Mantida a última pressão na perda de energia
  • Controle e comunicação digital
  • Troca fácil dos parâmetros de controle com o Data Acquisition Software
  • Display opcional para ajuste e configuração rápidos
  • Capacidades de comunicação IO-Link integradas
  • Disponíveis versões para serviço de vácuo e de pressão até 145 psi (10 bar)

Documentação e desenhos