Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
K-Ball-series-194

K-Ball Series 194 Floating Ball Valve

Product Description

Emerson’s K-Ball Series 194 is a full bore, two piece, split-body floating ball valve with flanged ends. This ball valve is designed for reliable shut off and isolation, available with fire safe certification for hazardous services such as fuel and inflammable substances.

This product is only available in North America, Australia and New Zealand.

Características

  • Carbon steel or stainless-steel bodies
  • Fire safe configuration tested to API 607 8th Edition
  • Blow out proof shaft
  • ISO 5211 top mounting plate
  • Anti-static design according to EN 1983 / ISO 17292
  • Tightness to API 598 / ISO 5208 Rate A / EN 12266-1 Rate A
  • Locking device (without lock)
  • Available in ASME and AS 2129 Table E flange drillings
Size
DN 15 - 200 (NPS ½ - 8)
Operating Temperature
Up to 200°C (392°F)
Pressure Class
ASME Class 150 / 300
Applications
General Purpose
Certifications
API 598, ISO 5208 Rate A, EN 12266-1 Rate A, API 607
End Connections
Flanged: ASME 150 / 300, AS 2129 Table E
Body Design
Two Piece, Split Body, Full Bore Floating Ball Valve
Material
Carbon Steel or Stainless Steel

Documentação e desenhos