Yarway-P-P001068

Yarway Series 9200, 9100, 5300 and BPR ARC Pump Protection Valves

Product Description

Self-contained, low maintenance and reliable automatic recirculation control (ARC) valves engineered to protect centrifugal pumps against thermal damage and destruction

Charakterystyka

  • Precise recirculation control.
  • Stable design.
  • Integral check valve.
  • Low maintenance.
  • Self-operating.
  • Ease of installation.
  • Suitable for all fluids.
  • Dampening of pulsations.
  • Multistage pressure letdown.
  • Cavitation prevention.
  • Eliminate external power sources or signals.
  • Reliable performance.
Valve Size:
NPS 1 / DN 25, NPS 1-1/2 / DN 40, NPS 2 / DN 50, NPS 3 / DN 80,NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200, NPS 10 / DN 250, NPS 12 / DN 300, NPS 14 / DN 350
Application:
Pumps, Pumping, Pump Bypass, Pump Management
Product Type:
Control Valve, Pressure operated valves

Dokumenty i rysunki