Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Vision-P-Monitors and Workstations

Vision Marine Monitors and Workstations

Product Description

Marine Tank Management becomes clear and actionable with the Vision workstation with monitor. Get control of tank related functions with a CPU Workstation and visualization via a 17”, 19” or 24” TFT monitor. CPU integrates as a free-standing unit or mounted on back of monitors. CPU has no moving parts and needs no fan. Monitors easily mountable to console or desk. Touch screen option useful where a trackball or keyboard won’t fit. Monitors equipped with wide angle view and full dimming.

Enclosure Rating
IP 20 (Vision CPU), IP22/IP34 (Vision monitors back and front)
Power Supply
24 VDC or 230 VAC

Charakterystyka

  • Robust design adapted for harsh marine environments
  • Various installation possibilities in a panel or on a console or desk
  • Wide range of monitor sizes 17”, 19” or 24”
  • 24 VDC, 230 VAC or dual power supply
  • Integrated CPU for MTM applications
  • Connections ports for external keyboard, mouse or trackball
  • Connection ports to Ethernet
  • Engineered by specialist devoted to the marine industry
  • Meets requirements for all major marine classifications

Dokumenty i rysunki