Topworx-P-7J

GO™ Switch Model 7J

Product Description

GO™ Switch Model 7J takes two proven technologies and combines them into one. 7J is a one piece proximity sensor and junction box assembly that allows the end-user to terminate directly to the sensor, reducing rewiring time.

iec-ex

Charakterystyka

  • SPDT form C contacts
  • 2A/240VAC, 3A/120VAC, 1A/24VDC
  • 0.100 ″ end sensing
  • 316L stainless steel housing
  • -50° to 105°C (-58° to 221°F) operating temperature
  • 1/2 ″ NPT or M20 conduit entry
  • 5/8 ″ - 18 or M18 mounting threads
  • Integrated Ex e terminal strip

Dokumenty i rysunki