Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-M6AEIS-4-AMS

TESCOM™ Anderson Greenwood Instrumentation Series M6A Instrument Manifold M6AEIS-4-AMS

ILOŚĆ:

Product Description

Five Valve Gas Pattern Pipe X Pipe Manifold Metal and Soft Seat

Body Material
316SS
Seat
Integral
Connections
1/2" FNPT Inlet X 1/2" FNPT Outlet
Packing
Low Emission Graphite
Orifice
3/16" (4.74mm) Orifice Block Valves
Max Pressure
6000 psig (414 barg)
Max Temperature
1000°F (538°C)
Options
AMS 2" Pipe Mount SS

Charakterystyka

  • Easy Installation in meter tubing with no additional support generally required.
  • Upstream or downstream ¼” FNPT ports for connecting the static pressure to the meter.
  • Hard or field-replaceable soft seats for bubble-tight performance in abrasive applications.
  • Bonnet-to-body and stem threads isolated from process corrosion - important in sour gas applications.
  • Stem backout prevention eliminates accidental removal while under pressure.
  • FKM O-ring with PTFE back-up ring standard stem packing with long life assured by mirror finish stem in the packing area.
  • Integral hard back seat forms a secondary seal for the stem threads when valve is fully opened.
  • Rolled stem threads increase strength and extend life.

Dokumenty i rysunki