Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-CT7C-44

TESCOM™ Anderson Greenwood Instrumentation Series CT7 Gauge Siphon CT7C-44

ILOŚĆ:

Product Description

Gauge Siphon screwed connetion

Body Material
Carbon Steel
Connections
1/2" MNPT x 1/2" FNPT
Max Pressure
6000 psig (413.7 Barg)
Max Temperature
850°F (454°C)

Charakterystyka

  • Cost savings of up to 50% against old style ‘pigtail’ siphon.
  • Compact design requires minimum space for installation.
  • Creates a condensate barrier between the live steam process line and the device. Low heat transfer coefficient provides a predictable temperature of the pressure measurement instrument.
  • Forms a barrier to prevent freezing of instruments on wet air lines and acts as a freeze protector for aqueous liquid service.
  • Immediate installation of piping without instruments during construction saves time.
  • Reduces gauge whip by enabling close coupling to process.

Dokumenty i rysunki