Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-11171321

TESCOM™ Anderson Greenwood Instrumentation Series MM2 Instrument Manifold MM2VIS-2

Product Description

Two Valve Block and Bleed Panel Mount Pipe X Pipe Bar Manifold Metal and Soft Seat

Body Material
316SS
Seat
Integral
Connections
1/4"FNPT Inlet X 1/4" FNPT Vent X 1/4"FNPT Oulet
Packing
PTFE
Orifice
0.136" (3.5mm) Orifice
Max Pressure
6000 psig (414 barg)
Max Temperature
500°F (260°C)

Charakterystyka

  • Remote mounting compact design requires minimum space for operation and installation.
  • Reduced installation costs by manifolding the valves, eliminating several parts essential for ‘piping-up.’
  • Unique seat design enables conversion from metal to soft simply by fitting a soft seat and flow washer.
  • Soft seats are field replaceable for easy maintenance, extending valve life.
  • Rolled stem threads provide increased strength and smooth valve operation, extending valve life.
  • Back seat stem prevents blowout under pressure or during operation.
  • Threaded vent ports allow vent to be piped away safely. Supplied plugged as standard.
  • All manifolds supplied with mounting holes as standard to enable surface or cabinet mounting.

Dokumenty i rysunki