Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-P-fca

TESCOM™ Anderson Greenwood Instrumentation Series FCA Flow Check Adapter

Product Description

A rotatable connecting adaptor used with static pressure measuring instruments which, in the event of the instrument rupturing, closes automatically as a result of the process medium flow

Charakterystyka

  • Seals off the flow when activated by escaping gas or liquid.
  • Automatically resets when flow conditions cease or the instrument is replaced.
  • Integral restricted orifice acts as a pulsation damper reducing damage to sensitive instruments.
  • Rotatable adapter option allows 360° positioning of gauges and instruments.
  • Integral siphon for steam service provides a protective condensate barrier to prevent live steam from damaging instruments.
  • Robust and compact design allows rigid installation of gauges and instruments.

Dokumenty i rysunki