TESCOM™ ER5000 Series Electropneumatic Actuator

Product Description

The ER5000 Series is a microprocessor based PID (Proportional, Integral, Derivative) controller that brings precise algorithmic pressure control to a wide range of applications. It can be used as a standalone unit to control the pressure of inert gases or instrument air from 0 to 100 psig / 0 -6.9 bar, or be connected to any pneumatically actuated regulator. When used with regulators, the ER5000 provides pressure control of gases and liquids from vacuum to 30,000 psig / 2068 bar.

iec-ex
csa-listed
atex-certification
Power Requirement
22 to 28.5 VDC, 340 mA maximum, 180 mA nominal
Supply Requirement
Media Type:
ER5000 - Clean, dry inert gas or instrument grade air
Inlet Pressure:
Minimum: Outlet pressure + 1 psig / 0.07 bar
Maximum: 120 psig / 8.2 bar
Nominal: 110 psig / 7.5 bar
Housing Rating
Standard: NEMA 4X IP66 (aluminum and epoxy polyester paint)
Optional: Stainless Steel body available for Explosion proof models
Flow Stream Materials (Solenoids & Sensors)
Solenoids: Nickel-plated Brass, FKM Seat and O-rings
Sensors: Glass, Ceramic, Silicon, RTV, Nickel
Flow Stream Materials (Manifold)
Glass Filled PET (Explosion Proof only)
Flow Stream Materials (Tubing)
Polyurethane
Flow Stream Materials (Plug)
Brass
Flow Stream Materials (O-Rings)
Silicone, Buna-N, FKM
Flow Stream Materials (Fittings)
Stainless Steel
Port Size & Type
Gas Ports (Inlet, Exhaust & Gauge): 1/8 - 27 NPTF
Controlled Outlet Port: 1/2 inch SAE
Conduit Openings: Two, 1/2 inch NPTF
Operating Temperature Range
-22°F to 167°F / -30°C to 75°C (media require below 32°F)
Flow Capacity
Cv = 0.01
Weight
3.1 lbs / 1.4 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Charakterystyka

  • Closed loop PID control
  • 25 ms update rate
  • Controls pressure up to 20,000 psi
  • Controls pressure and flow rates
  • Provides data acquistion
  • Hazardous Location Certification

Dokumenty i rysunki