TESCOM™ 30 Series Shutoff Pressure Valve

Product Description

30 Series shut-off valves are high pressure, high flow applications up to 10000 psig / 690 bar and offer Cv = 0.28-20.0. The 30 Series offer globe and angle pattern bidirectional flow, soft seat and built-in metallic stop. Ideal for use in GSE support pressure panels, instrumentation pressure panels and manifolds. Suitable for Research and Developement labs and gas analysis sampling systems.

Maximum Operating Pressure
6000, 10,000 psig / 414, 690 bar
Body Material
316 Stainless Steel
Seat Material
30-1100 and 30-1300: Nylatron
30-1200 and 30-1400: CTFE
O-Rings
Buna-N
Back-up Rings
30-1100: CTFE
30-1200: 15% graphite filled Teflon®
30-1300 and 30-1400: Teflon®
Remaining Parts
316 Stainless Steel, 17-4 Stainless Steel
Ambient Operating and Fluid Temperature
-40°F to 165°F / -40°C to 74°C
Port Size & Type
1/4, 3/8, 1/2, 3/4, 1, 1 1/2
BSP, Medium Pressure (Available on 30-1100 only)
SAE, NPTF (Not available on 30-1400)
MS33649
Flow Capacity
30-11X1: Cv = 0.28
30-11X0: Cv = 0.49
30-1301: Cv = 1.57
30-1300: Cv = 2.30
30-1201: Cv = 8.00
30-1200: Cv = 10.00
30-1400: Cv = 20.00
Weight
30-11X1: 1 lb / 0.5 kg
30-11X0: 3/4 lb / 0.3 kg
30-1301: 3-1/4 lbs / 2 kg
30-1300: 2-1/4 lbs / 1 kg
30-1201: 8 lbs / 4 kg
30-1200: 7-1/4 lbs / 3 kg
30-1400: 30 lbs / 14 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Charakterystyka

  • 6000 and 10,000 psig / 414 and 690 bar capability
  • Cv = 0.28 through 20.0
  • Globe or angle configuration
  • Port sizes available from 1/4"""" to 1-1/2""""
  • Low operating and shut-off torque at high pressures
  • Bidirectional liquid or gas service
  • Soft seat insures bubble-tight shutoff