Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tartarini-P-RP Series

Tartarini™ RP Series Spring-Loaded Pressure Reducing Regulators

Product Description

RP Series regulators are direct-operated with non-balanced trim. Normally they are fitted with a built-in filter. They are produced in the following versions: Types RP/011, RP/022, and RP/033. All models can be fitted with a shutoff valve. RP Series is in conformity with the Pressure Equipment Directive PED 97/23/EC and is classified in Max. Category I.

Available Versions
RP/011 RP/022 RP/022 without slam-shut
RP/011/66 RP/022/66 RP/033/66 with slam-shut
Body Allowable Pressure
20bar
Inlet Pressure Range
0,2 to 20bar
Set Range
RP022/033 : 0,1 to 4bar RP/011 : 0,1 to 2bar
Accuracy Class
Up to +/- 5%

Dokumenty i rysunki

Charakterystyka

  • Fail to Open Regulator
  • High Precision Control
  • Wide Regulator Pressure Range
  • Easy Maintenace Without Removing Body From Line
  • OPSO and UPSO Slam Shut Valve
  • Manual Reset
  • Inlet and Outlet In-Line