Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tartarini-P-R25

Tartarini™ Type R/25 Direct-Operated Pressure Regulator

Product Description

Type R/25 two-stage spring-loaded regulators are widely used in domestic installations. They feature reduced overall dimensions, regulation accuracy, easy setting and maximum efficiency of safety devices.

Available versions:
Without relief valve, without UPSO slam shut valve
Inlet pressure
6bar 10bar for AP version
Inlet Pressure Range:
0,1 to 6bar
Set Range
15 to 50mbar
Accuracy Class
Up to +/-5%

Dokumenty i rysunki

Charakterystyka

  • Two Stage Regulation
  • Built-In Relief Valve
  • OPSO and UPSO Shutoff Valve
  • Manual Reset