Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tartarini-P-971

Tartarini™ Type 971 Globe Type Pilot-Operated Regulator with Counterbalanced Valve

Product Description

971 Series regulators feature simple seat and counterbalanced valve. The ?top entry? design allows to execute maintenance operations without disassembling the regulator from the line. They assure high accuracy of the regulated pressure even when the inlet pressure is extremely variable. 971 Series is in conformity with the Pressure Equipment Directive PED 97/23/EC and is classified in Category III

Available Configurations
Type 971: Regulator
Type 971-E: Monitor
All 971 type regulators are available with or without Type SR Silencer
Body Size
DN 250 / NPS 10
End Connection Styles
CL300, CL600
Inlet Pressure Range
Allowable Pressure: Up to 100 bar / 1450 psig
Inlet Pressure Range: 1 to 100 bar / 1.45 to 1450 psig
Outlet Pressure Range
0.5 to 70 bar / 7.3 to 1015 psig
Temperature Capabilities
Standard Version Working: -10° to 60°C / 14° to 140°F
Low Temperature Version Working: -20° to 60°C / -4° to 140°F

Dokumenty i rysunki

Charakterystyka

  • Accuracy Maintained with Variable Inlet Pressure
  • Easy Setpoint Adjustment
  • High Versatility for Different Applications