Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-Oxymitter 4000 In Situ Analyzer DR Probe No-Arrestor

Rosemount™ Oxymitter™ 4000 Replacement Probe for Hazardous Areas without Flame Arrestor

Product Description

The replacement flue gas oxygen probe for the Rosemount Oxymitter 4000 In Situ Oxygen Analyzer provides an easy and cost-effective way to replace previously installed probes. The replacement oxygen probe is ideal for hazardous areas and does not include a flame arrestor.

Response Time
Up to 8 sec T90
Process Temperature Range
Up to 1300 °F (705 °C) or 1922 °F (1050 °C) with optional bypass and jacket
Ambient Temperature
-40 to 176 °F (-40 to 80 °C)
Dimensions
Probe Length Options from 18 in (0.46 m) to 18 ft (5.49 m)
Communication Protocol
4-20 mA HART, FOUNDATION Fieldbus
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications

Charakterystyka

  • Outstanding accuracy
  • Electronics mounted to probe or separate
  • Optional Xi advanced electronics
  • Large backlit LCD display
  • Advanced software features
  • Wireless - via THUM™ Adaptor
  • Adaptable to any existing O2 probe installation
  • Advanced sensor diagnostics: alarm indicates when calibration is recommended
  • Optional explosion-proof ratings: see PDS 106-340.C01
  • Digital HART® or FOUNDATION™ fieldbus communications: AMS/PlantWeb® compatible
  • Fully field-repairable
  • Variable probe insertion option

Dokumenty i rysunki

Części

Search
1-10 z 21 wyników dla Parts & Accessories
: