Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-8750W005

Rosemount 8750W005 Utility Magnetic Flow Meter System, 0.5 Inch (DN15)

Product Description

Reliable, all-welded coil housing and lightweight sensor design rated to IP68 ensures compatibility with all utility, water and wastewater applications. Available with drinking water certifications.

Accuracy
Up to 0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, 0.25% over 40:1 flow turndown
Line Sizes
0.15-8 inch (4-200mm)
Liner Materials
ETFE, PTFE, and PFA
Electrode Materials
316L Stainless Steel, Nickel Alloy, Platinum, Tantalum, Titanium Consult factory for additional material options

Charakterystyka

  • Maximize uptime with dual-compartment transmitter housing that isolates electronics from moisture and contamination
  • Rely on robust, fully welded construction designed to withstand sustained vibration
  • Confirm meter calibration without interrupting the process using continuous meter verification
  • Perform easy repairs in the field without the need to replace the entire meter with a replaceable terminal block
  • Advanced diagnostic capabilities and printed reports verify meter performance for compliance with regulatory agencies
  • Simplify configuration and accessibility with an easy-to-use Local Operator Interface

Dokumenty i rysunki