Rosemount-228 Toroidal Conductivity Sensor

Rosemount™ 228 Toroidal Conductivity Sensor

Product Description

The Rosemount 228 Toroidal Conductivity Sensor reliably measures conductivity in highly conductive electrolyte solutions up to 2 S/cm (2,000,000 µS/cm). These conductivity sensors work in dirty and corrosive applications where metal electrode sensors would otherwise fail. A robust sensor design makes the Rosemount 228 conductivity sensor ideal for measuring concentrations of acid, base and salt solutions.

Process Connection
-20: 5/8 in. -11 UNC, -21: 3/4 in. MNPT
Valve Type
Recommended Valve: 1-1/2 in. full port ball valve
Materials of Construction
Wetted Materials:
Body Materials either glass-filled PEEK, glass-filled Tefzel™ or unfilled Tefzel; Option -20: EPDM gasket
Max. Operating Temperature
See Product Data Sheet for details.
Max. Operating Pressure
See Product Data Sheet for details.

Charakterystyka

  • Meet challenging application requirements with a selection of chemical resistant body options including PEEK and Tefzel
  • High vibration tolerance with reinforced internal metal frame design
  • High temperature option for process temperatures up to 200 °C (392 °F) and suitable for use under high pressure up to 295 psig (2135 kPa [abs])
  • Suitable for insertion and submersion type applications
  • Versatile mounting options featuring either a 3/4" MNPT or 5/8" 11 UNC process connection
  • Eliminate the need to shut down your process when removing conductivity sensors from piping and tanks by using an optional retraction assembly kit

Dokumenty i rysunki

Części

Search
1-10 z 24 wyników dla Parts & Accessories
: