Rosemount-226 Toroidal Conductivity Sensor

Rosemount™ 226 Toroidal Conductivity Sensor

Product Description

The Rosemount 226 Toroidal Conductivity Sensor measures conductivity in highly conductive liquids up to 2 S/cm (2,000,000 μS/cm). This toroidal/inductive sensor has a robust fouling-resistant design which makes it ideal for measuring conductivity in harsh, corrosive and fibrous liquid applications.

Temperature Range
32°F - 248°F (0°C - 120°C)
Maximum Pressure
295 psig (2135 kPa [abs])
Materials of Construction
Wetted Materials: Glass-filled PEEK, EPDM Gasket

Charakterystyka

  • Toroidal sensor is resistant to plugging and suitable for liquids containing high levels of suspended solids due to large bore design
  • Plugging resistant and suitable for liquids containing high levels of suspended solids due to large bore design
  • High vibration tolerance with reinforced internal metal frame design
  • Constructed with highly corrosion-resistant glass-filled PEEK
  • Robust measurements - insensitive to process flow and direction
  • 1" MNPT process connection mounting adapter for submersion type installations
  • Can be inserted through any user supplied flange by using optional process connection mounting adapter

Dokumenty i rysunki

Części

Search
1-4 z 4 wyników dla Parts & Accessories
: